IESNA:LM-63-2002
[TEST]P1345146
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-62)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R30B2750DE010 E3A301MW_5000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R30 optic, 5000K CCT AND, 80CRI , E3A301MW TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]440
TILT=NONE
1 -1 1 37 16 1 1 -0.25 -0.25 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
67.5 90 112.5 135 157.5 180
20.9 34.6 62.7 142.3 359 723.3 1145.5 1489.6 1743.7 1866.4
1850.3 1777.1 1726.8 1665.7 1576.5 1453.8 1257.2 985.8 681.1 375.9
150.4 52.7 11.7 1.2 0.4 0.4 0.4 0.4 0.4 0.4
0 0 0 0 0 0 0
20.9 35 61.5 132.7 340.1 698 1102.4 1472.7 1732.1 1864.3
1857.5 1781.9 1728.9 1665.3 1566.4 1427.7 1229.5 967 656.6 345.8
149.2 52.7 12.9 1.2 0.4 0.4 0.4 0.4 0.4 0.4
0 0 0 0 0 0 0
20.9 35 59.9 129.9 324.5 667.8 1055.4 1403.2 1648 1803.6
1822.9 1760.2 1701.9 1634 1523.8 1367.4 1147.5 856.4 569.7 295.5
118.6 45.4 12.1 1.2 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0 0 0 0 0 0
20.9 34.2 59.9 126.2 292.7 609.9 981.8 1302.7 1541.1 1694.3
1741.7 1697.9 1635.2 1557.6 1435.8 1249.6 1004.3 713.7 448.7 232.4
84.4 37 11.3 1.6 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0 0 0 0 0 0
20.9 33.8 56.3 112.6 252.9 535.5 860 1153.5 1373 1516.2
1570.8 1538.7 1466.3 1371.4 1229.9 1031.3 780 515 309.2 155.6
59.5 28.9 10.9 2 0.4 0.4 0.4 0.4 0.4 0.4
0 0.4 0 0 0 0 0
20.9 33.8 54.3 101.7 214.7 440.3 723.3 977.4 1171.2 1287.4
1335.2 1300.7 1221.9 1111.3 962.5 754.7 543.2 346.6 192.2 100.9
45.8 20.9 9.2 2 0.4 0 0.4 0.4 0.4 0.4
0.4 0.4 0 0.4 0 0 0
20.9 32.6 51.5 89.3 179.3 355.8 570.9 789.6 932.8 1024.8
1052.2 1014 923.9 809.7 663.8 492.1 331.7 199.4 111.8 56.3
28.1 14.1 6 1.6 0.4 0 0.4 0.4 0.4 0.4
0.4 0.4 0 0.4 0 0 0
20.9 32.2 48.2 78.4 138.3 265.8 427.4 593.4 697.2 757.1
757.1 708.4 618.4 511 389.2 273.4 178.1 105.3 55.1 29.8
16.1 7.6 2.8 0.8 0 0 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0 0 0
20.9 31 45.8 68.4 110.2 186.6 299.5 404.1 476.8 499.4
482.9 435 362.7 278.6 200.6 137.1 86.4 48.6 27.7 15.7
8 2.8 0.8 0 0 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0
20.9 29.8 41.8 59.9 87.6 129.1 195 255.3 293.5 298.7
276.6 237.6 190.6 144.7 102.5 67.9 40.6 23.3 14.1 6.8
2.4 0.8 0 0 0 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0
20.9 25.7 29.8 33 35.4 36.2 35.4 33 29.4 24.5
20.5 16.9 12.5 7.2 4.4 2.8 1.6 0.4 0 0
0.4 0.4 0.4 0.4 0.8 0.8 0.8 0.8 1.2 1.2
1.2 0.8 0.8 0.8 0.8 0.8 0
20.9 20.9 19.7 17.7 15.3 12.9 10.5 8 6.4 4.8
3.2 2 1.2 0.4 0.4 0 0 0 0.4 0.4
0.4 0.8 0.8 0.8 0.8 1.2 1.2 1.2 1.2 1.6
1.2 1.2 1.2 1.2 1.2 1.2 0
20.9 16.5 12.5 9.2 6.8 5.2 3.2 2 0.8 0.4
0 0 0 0 0 0 0 0 0 0.4
0.4 0.4 0.8 0.8 0.8 1.2 1.2 1.2 1.2 1.2
1.2 1.2 0.8 0.8 0.8 0.8 0
20.9 13.7 8.8 6 4 2.4 0.8 0 0 0
0 0 0 0 0 0 0 0 0 0.4
0.4 0.8 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 0.8 0.8 0.8 0.4 0.4 0
20.9 12.1 7.6 4.8 2.8 1.2 0.4 0 0 0
0 0 0 0 0 0 0 0 0.4 0.8
0.8 1.2 1.6 1.6 1.6 1.6 1.6 1.6 1.6 1.6
1.2 1.2 0.8 0.8 0.4 0.4 0
20.9 11.7 7.2 4.4 2.8 0.8 0.4 0 0 0
0 0 0 0 0 0 0 0 0.4 0.8
1.2 1.2 1.6 1.6 2 1.6 2 2 1.6 1.6
1.2 1.2 0.8 0.8 0.4 0.4 0
